??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Wire soap basket, corner model with concealed fixing - Sanitary accessories
Bill of material
BA40VC332
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model
W
Width
167 mm
H
Height
mm
L
Length
164 mm
GW
Installation height
1.2 m
NW
Netto weight
kg
M
Main customs material
Brass
CTN
Customs tariff number CH
79.182.020
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC332/
ONX