目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
UCSF206JH1S6
Jtekt North America
Rolling Bearing Units
Stainless Series
Square Flange Unit
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{jtekt/nippon_pb/stainless_series/square_flange_unit/ss_sfu_with_setscrew_asmtab.prj},{NB=UCSF206JH1S6},{SDD=30 / Normal-duty (2)},{SD=30},{C=},{TOCE=},{GN=},{PPATH=assemblies/ss_sfu_with_setscrew_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Jtekt North America
Description
with Setscrew
Bill of material
UCSF206JH1S6
DESIGNATION
Bearing Unit Designation
UCSF206JH1S6
UCSF206JH1S6
SDD
Shaft Dia. (mm) / Duty
30 / Normal-Duty (2)
30 / Normal-Duty (2)
SD
SD - Shaft Dia.
30
30
mm
D
Duty
Normal-Duty (2)
A
Application
Standard
C
Cover
without Cover
with Stainless Cover
without Cover
with Stainless Cover
TOCE
Type of Cover End
None
None
GN
Grease Nipple
Yes
No
Yes
No
TOGN
Type of Cover End
A-1/4-28UNF