??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
CKD
Description
With switch HMD
Bill of material
HMD-16CS-SW11-R-P4
TYPE
Type
HMD
SZ
Size
SWT
Switch model no.
SWQ
Switch quantity
A
Angle (Min-Max)
°
INFOTEXT
Infotext
Dimensions
MIN
-4 mm
MAX
184 mm