??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch SCM-X-FP1 - Single acting extend type with switch
Bill of material
SCM-X-00-25D-25-T0H-R-FP1
TYPE
Type
SCM-X
MS
Mounting style
BORE
Bore size
mm
PTT
Port thread type
CUS
Cushion
D: Both sides rubber cushioned
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWM
Switch model number
LWD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
SIM
Switch installation method
OPTBLWS
Option bellows
OPTRAIL
Option switch rail
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft