??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
CKD
Description
SCPD3-VL with switch
Bill of material
SCPD3-VL-00-10-15-1-T0H-R
MODEL
Model No.
SCPD3-VL
MA
Mounting
BORE
Bore size
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
VV
Valve voltage
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWQ
Switch quantity
OPT
Option
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
B
mm
HA
mm
G
mm
KK
M4
LL
67 mm
MB
MM
mm
T
mm
U
21 mm
UA
mm
UB
8 mm
X
105 mm
AB
0.0 mm
AH
0 mm
AO
0 mm
AT
0.0 mm
AU
0 mm
FB
0.0 mm
FH
0 mm
MF
0.0 mm
TF
0 mm
TR
0 mm
XT
0.0 mm
TS
0 mm
UF
0 mm
W
0.0 mm
XB
0 mm
XS
0.0 mm
RD
mm
HD
mm
P
mm