??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch SCPG-rubber-cl - Double acting single rod type with rubber air cushion
Bill of material
SCPG-CL-00-10C-15-T0H-R(0)
TYPE
Type
SCPG-CL
BORE
Bore size
mm
MA
Mounting style
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
HEPD
Head end port direction
SWM
Switch model number
SLD
Lead wire direction
SWP
Switch position
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
B
mm
G
mm
HA
mm
J
9 mm
KA
mm
KB
mm
KK
mm
LL
46 mm
MB
mm
MD
mm
MM
mm
QA
mm
QB
4.5 mm
T
mm
UA
mm
UB
mm
X
74 mm
RD
mm
HD
mm
P
mm
CA
mm
CB
mm
CC
mm
CD
mm
CJ
mm
CV
mm
CW
mm