您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
English (United States)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CKD
SFR-3-90-F2S-R
CKD
Pneumatic cylinders
Oscillating/rotary cylinders
Fine speed fan rotary actuator SFR・SFRT
SFR-Shaft
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ckd_cn/cylinder/rotary_actuator/sfr_series/sfr/sfr_ws_asmtab.prj},{NB=SFR-3-90-F2S-R(0)},{IDNR=},{TYPE=SFR},{SIZE=3},{TORQUE=0.3},{OSCA=90},{SWM=-F2S},{LWL=},{SWP=-R},{POS=0},{INFOTEXT=Product Info },{AA=36},{BA=28},{CA=11},{DA=8},{DB=15},{DC=M3 depth 5},{G=2.0},{H=19},{I=10},{M=18},{S=5},{T=10},{PPATH=sfr_parts/sfr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
CKD
Description
With switch SFR
Bill of material
SFR-3-90-F2S-R
TYPE
Type
SFR
SIZE
Size
3
3
TORQUE
Torque (at 0.5 MPa)
0.3
0.3
N*m
OSCA
Oscillating angle
90°
180°
90°
180°
°
SWM
Switch model number
F2S : Contactless, Single-color display, 2 wires
F3S : Contactless, Single-color display, 3 wires
F2S : Contactless, Single-color display, 2 wires
F3S : Contactless, Single-color display, 3 wires
LWL
Lead wire length
Blank : 1 m
3 : 3m
Blank : 1 m
3 : 3m
SWP
Switch position
R : Clockwise rotation 1 piece
L : Counterclockwise 1 piece
D : 2 pieces
R : Clockwise rotation 1 piece
L : Counterclockwise 1 piece
D : 2 pieces
POS
Position of shaft
°
INFOTEXT
Product Info
Product Info
AA
36
36
mm
BA
28
28
mm
CA
11
11
mm
DA
8
8
mm
DB
15
15
mm
DC
M3 depth 5
M3 depth 5
G
2.0
2.0
mm
H
19
19
mm
I
10
10
mm
K
13.5
13.5
mm
M
18
18
mm
N
27.0
27.0
mm
P
75.0
75.0
mm
S
5
5
mm
T
10
10
mm