??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
With switch SRL3-Q-P40
Bill of material
SRL3-Q-00-32B-200-SW37-R-P40
TYPE
Type
SRL3-Q
MST
Mounting style
BORE
Bore size
mm
CUS
Cushion
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWT
Switch model no.
SWP
Switch position
OPT
Option
ACC1
Accessory
ACC2
Accessory
ACC3
Accessory
CNP
Cushion needle position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
RD
mm
HD
mm
A
mm
B
mm
C
mm
DA
mm
DB
mm
DC
mm
DD
mm
DE
mm
DF
mm
E
mm
G
mm
HA
mm
HB
mm
HC
mm
J
mm
KA
mm
LPLUS
L+STROKE
mm
L
mm
LLPLUS
LL+STROKE
mm
LL
mm
LA
mm
M
PPLUS
P+STROKE
mm
P
mm
PQ
mm
Q
R
S
TA
mm
TB
mm
TC
mm
TD
mm
TE
ZA
mm
ZB
mm
ZC
mm
ZD
mm
ZE
mm
PP
mm
SA
- mm
SB
- mm
TF
- mm
TG
- mm
TY
- mm
U
- mm
V
- mm
WPLUS
W+STROKE
- mm
W
- mm
X
- mm
XF
- mm
J1
mm
QA
mm
QB
mm
QC
mm
QD
mm
QE
mm
QF
mm
QG
mm
QH
mm
QJ
mm
QK
mm
QL
mm
QM
mm
QN
mm
QP
QQ
mm
QR
mm
QS
mm
QU
mm
QV
mm
QW
mm
QX
mm
SC
mm