??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch SSD-L1
Bill of material
SSD-L1-12-15
MODEL
Model No.
SSD-L1
BORE
Bore size
mm
PT
Port thread
CUS
Cushion
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWQ
Switch quantity
OPT1
Option 1
OPT2
Option 2
OPT3
Option 3 : Custom stroke
OPT4
Option 4
MA
Mounting bracket
ACC
Accessory
POS
Position
INFOTEXT
Product Info
Product Info
A
30.5 mm
B
27.0 mm
C
5.5 mm
D
5.5 mm
E
EE
M5
F
mm
FA
- mm
FB
4.5 mm
G
- mm
I
3.5 mm
J
6.5 spot face depth 3.5 mm
K
mm
KA
M4 depth 7
KK
L
- mm
M
mm
MM
mm
N
mm
O
- mm
WF
3.5 mm
HD
- mm
RD
- mm
A1
a'
- mm
C1
c'
- mm
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm