??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SSD-ML1 with switch
Bill of material
SSD-ML1-12-5
MODEL
Model No.
SSD-ML1
BORE
Bore size
mm
PT
Port thread
STROKE
Stroke - cylinder 1
POS
Rod position
SWM
Switch model No.
LWL
Lead wire length
SLD
Lead wire direction
SWQ
Switch quantity
OPT1
Option rod material
OPT2
Option
MA
Mounting bracket
ACC
Accessory
INFOTEXT
Product information
Product information
A
35.5 mm
B
37 mm
C
10.5 mm
D
5.5 mm
EE
M5
F
mm
FA
mm
FB
4.5 mm
G
- mm
H
- mm
I
3.5 mm
J
6.5 spot face depth 3.5
K
mm
KA
M3 depth 7
KK
L
- mm
M
mm
MM
mm
N
mm
O
- mm
WF
3.5 mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm