??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
With switch SSD2-DL Large Bore Size
Bill of material
SSD2-DL-140-10
TYPE
Type
SSD2-DL
BORE
Bore size
mm
PTT
Port thread type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch position
OPT
Option
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
D
mm
EE
F
mm
I
mm
J
K
mm
KA
KK
L
mm
M
mm
MM
mm
N
mm
WF
mm
HD
0.0 mm
RD
0.0 mm
FA
0.0 mm
FB
- mm
A1
a'
- mm
C1
c'
- mm
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm