??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With switch STG-K
Bill of material
STG-K-32-25-T0H-R
TYPE
Type
STG
BT
Bearing type
BORE
Bore size
mm
PTT
Port thread type
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
CUS
Cushion
SWM
Switch model no.
SLD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
A
mm
AA
mm
AAPLUS
AA+STROKE
mm
B
mm
C
mm
D
mm
DD
mm
EE
F
mm
FA
mm
FB
mm
FC
mm
FD
mm
G
mm
H
mm
HH
I
mm
JJ
K
mm
KA
KC
MM
mm
N
mm
NN
O
0 mm
P
24 mm
PA
mm
PP
mm
Q
mm
R
mm
S
mm
UA
mm
UB
mm
UU
V
mm
W
mm
WW
mm
X
XA
mm
XB
mm
XC
mm
XL
mm
Y
mm
YA
mm
YB
mm
RD
mm
HD
mm
FG
mm
FH
mm
FI
mm
FJ
mm
INFOTEXT
Product Info
Product Info