??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With T1※ switch SSG-L1
Bill of material
SSG-L1-12-10-T1H-R
TYPE
Type
SSG-L1
BORE
Bore size
mm
CUS
Cushion
STROKE
Standard Stroke - Custom stroke input manually
mm
Enter value for STROKE
Standard Stroke - Custom stroke input manually
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
36.5 mm
APLUS
A+STROKE
46.5 mm
B
27.0 mm
BPLUS
B+STROKE
37.000 mm
C
5.5 mm
D
5.5 mm
EE
M5
F
mm
H
mm
I
3.5 mm
J
6.5 spot face depth 3.5
K
mm
KA
M4 depth 7
MM
mm
N
mm
NN
M3
O
mm
Q
5 mm
R
3 mm
U
Y
6 mm
W
mm
HD
0 mm
RD
mm