??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 6
HELP_VARIABLE
Company
CKD
Description
Without switch GRC-P40
Bill of material
GRC-20-90-P40
TYPE
Type
GRC
SIZE
Size
TORQUE
Torque (at 0.5 MPa)
N*m
OSCA
Oscillating angle
degree
OPT
Option
POS
Position of angle
degree
AA
AB
mm
BA
BB
mm
BC
mm
CA
mm
CB
mm
CC
DA
mm
DB
mm
EA
mm
EB
2 mm
EC
mm
FA
mm
FB
mm
G
HA
mm
HB
mm
HC
mm
JA
mm
JB
mm
JC
mm
JD
mm
JE
mm
JF
mm
JG
mm
JH
mm
K
mm
MA
mm
MB
mm
NA
mm
NB1
mm
NC
mm
PA
mm
PB
mm
Q
mm
SA
mm
SB
mm
TA
mm
TB
TC
mm
UA
mm
UB
mm
V
mm
W
mm
X
mm
A
- mm
B
- mm
C
+0.3/0
- mm
D
- mm
E
-
INFOTEXT
Infotext
Dimensions