??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
Without switch LCX-Q
Bill of material
LCX-Q-25-10
TYPE
Type
LCX-Q
BORE
Bore size
mm
STROKE
Stroke length
mm
STOP
Stopper
STPOS
Stopper position
STPART
Stopper part
OPT
Option
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
234 mm
B
147 mm
C
34 mm
D
76.5 mm
E
10 mm
F
56 mm
G
20 mm
H
13 mm
J
36.5 mm
K
mm
L
27 mm
M
120 mm
N
45 mm
O
mm
P
mm
Q
mm
R
66 mm