??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
LCX-Q-*L no switch
Bill of material
LCX-Q-25L-75
TYPE
Model No.
LCX-Q
BORE
Bore size
mm
STROKE
Stroke
mm
STOP
Stopper
STPOS
Stopper position
STPART
Port on stopper
INFOTEXT
Product information
Product information
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
A
406 mm
B
254 mm
C
105 mm
K
mm
L1
45.5 mm
L2
95.5 mm
N1
2 mm
N2
5 mm
M
225 mm
N
49 mm
O
mm
P
mm
Q
mm
R
131 mm