??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
Without switch MSD-HP1
Bill of material
MSD-6-5-HP1
TYPE
Type
MSD
BORE
Bore Size
mm
STROKE
Stroke
mm
PP
Piping port position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
APLUS
A+STROKE
mm
A
mm
BPLUS
B+STROKE
mm
B
mm
C
mm
D
4 mm
EE
M3
EF
M3
F
mm
GA
mm
GB
8.5 mm
HH
M3 depth 3
I
3.2 mm
J
Spot face Ø6.1 depth 3.5
K
mm
KA
M4 depth 6
KK
M
mm
MM
mm
N
mm
X
3.0 mm