??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
Without switch SCPG-M - Double acting non-rotating type
Bill of material
SCPG-M-00-10-15
TYPE
SCPG-M
BORE
Bore size
mm
MA
Mounting style
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
HEPD
Head end port direction
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
B
mm
G
mm
HA
mm
J
9 mm
KA
mm
KB
mm
KK
mm
LLPLUS
LL+STROKE
61 mm
LL
46 mm
MB
mm
MD
mm
MM
mm
MT
mm
QA
mm
QB
4.5 mm
T
mm
UA
mm
UB
mm
XPLUS
X+STROKE
89 mm
X
74 mm
CAPLUS
CA+STROKE
-
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CV
- mm
CW
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LH
- mm
LK
- mm
LR
- mm
LS
- mm
LT
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm