??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
Without switch USC
Bill of material
USC-00-50B-25-F
TYPE
Type
MA
Mounting style
BORE
Bore size
mm
CUS
Cushion type
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
LOCKD
Lock direction
OPTBLWS
Option bellows
OPTPRM
Option piston rod material
OPTCNP
Option cushion needle position
OPTCOPPTFE
Option copper and PTFE
ACC1
Accessory
ACC2
Accessory
ACC3
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
BA
mm
BC
mm
BD
mm
BE
mm
BF
mm
BG
mm
BH
mm
D
mm
DA
Thread
DB
mm
DC
mm
EE
Thread
F
mm
G
mm
J
mm
K
mm
KK
Thread
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS
LL+STROKE
mm
LL
mm
MM
mm
MN
mm
MO
mm
N
mm
Q
mm
SD
mm
T
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
BB
- mm
BD1
- mm
BD2
- mm
L1
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FAPLUS
FA+STROKE
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
MT
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQ
- mm
AQPLUS
- mm
TB
- mm
TC
- mm
TD
- mm
TE
- mm
TF
- mm
TG
- mm
TJ
- mm
TM
- mm
TN
- mm
TK
- mm
TYPLUS
TY+STROKE/2
- mm
TY
- mm
TZPLUS
TZ+STROKE/2
- mm
TZ
- mm