??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WK3 - Miniature Metal Bellow Coupling with clamping hub
Bill of material
WK3/5-21-3-3
SIZE
Size
TKN
Torque
Nm
L
Total length
mm
A
Outside diameter
mm
N
Keyway (DIN 6885)
D1
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
D2
Bore diameter ØH7
mm
Enter value for D2
Bore diameter ØH7
mm
cm
inch
ft
LN
Hub length
mm
B
Interference diameter
mm
K
Basic dimension
mm
H
Basic dimension
mm
S
Screw (ISO 4762)
TA
Installation torque per screw
Nm
J
Mass moment of inertia
kg cm²
M
Mass
kg
MAT1
Material for bellow
Stainless steel
MAT2
Material for hub
Aluminum
CTN
Customs tariff number
84836080