??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WKE 2 - 3 x 4²
Bill of material
86651201
MD01
VAR__MANUID_
86651201
DESCSHORT
Short Description
WKE 2 - 3 x 4²
DESCLONG
Long Description
Junction box, protection class IP66, U<sub>i</sub>=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), UL-EU (EN 62208), knockouts, M16/M25, (1 rear, 7 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermoplastic, terminals made of high-temperature-resistant special ceramic, universally positionable terminal holder, orange, Connection box, 3-pole, 1 - 6 mm², junction box 3-pole 1 - 4 mm², number of clampable wires per pole: 10 x 1² / 8 x 1.5² / 6 x 2.5² / 4 x 4² / 2 x 6²<br /><strong>Dimensions: </strong>100 x 100 x 70 mm<br /><strong>Accessories supplied: </strong>Cover retainer, screw anchors, 4 double membrane seals IP66 M25 sealing range 9 - 17 mm
INTNO
International product number
4013902631087
MANUID
Product number of the Manufacturer
86651201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WKE 2 - 3 x 4²
EF000003
EV010173
EF000007
EV000236
EF000008
100
EF000010
EV010584
EF000025
true
EF000049
70
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
450
EF001438
100
EF001454
true
EF001613
EV004180
EF001742
-35
EF002169
EV000139
EF003593
8
EF004191
false
EF004586
EV000115
EF004969
10
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
true
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.444
LENGTH
100
WIDTH
100
DEPTH
70
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04