??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WKE 404 SL
Bill of material
86248401
MD01
VAR__MANUID_
86248401
DESCSHORT
Short Description
WKE 404 SL
DESCLONG
Long Description
Junction box, protection class IP66, U<sub>i</sub>=450 V AC, internal thread, M25/M32, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, tested according to VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)) with screwless Wago TopJobS terminal blocks, enclosure made from halogen-free special thermosetting plastic, orange, Junction box with fused junction, connection box 5-pole, number of clampable wires per pole 2 x 0.5 - 16mm², junction box 3-pole, number of clampable wires per pole 4 x 0.5 - 6mm², clamping capacity per terminal point 1 x 0.5 - 6mm², 1 fuse holder (20 x 5mm) max. 10 A<br /><strong>Dimensions: </strong>200 x 200 x 110 mm<br /><strong>Accessories supplied: </strong>2 cable glands M32, sealing range 17 - 26 mm, 1 cable gland M25, sealing range 6 - 15 mm, dowel kit ø 6 mm
INTNO
International product number
4013902668564
MANUID
Product number of the Manufacturer
86248401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WKE 404 SL
EF000003
EV010173
EF000007
EV000236
EF000008
200
EF000010
EV010584
EF000025
true
EF000049
110
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
450
EF001438
200
EF001454
false
EF001613
EV004178
EF001742
-25
EF002169
EV000139
EF003593
3
EF004191
false
EF004586
EV000115
EF004969
16
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV003906
EF008404
EV000494
EF009212
EV000154
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
3.900
LENGTH
200
WIDTH
200
DEPTH
110
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04