??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
AHP Merkle
Description
WKHZ 400 - Cube Cylinder
Bill of material
WKHZ 400.32/20.00.201.015 - Art.-Nr.: 013048
D
Piston diameter
mm
D1
Rod diameter
mm
BF
Model
HUB
Stroke
mm
DA
Seal choice
DH
Required Stroke
mm
输入参数值: DH
Required Stroke
mm
cm
inch
ft
ZUB
Accessories
mm
PDF
catalog page
click here to show catalog page
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
12.06 cm³
VOLUMENR
oil volume retracted
7.35 cm³
MAXDRUCK
Maximum operating pressure
400 bar