카탈로그: Welkerbearing
생성됨: 13.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
WP2N025A300A001A000
Welkerbearing
Shotpins
WPA
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{welkerbearing/shotpin/wpa/wp2n_asmtab.prj},{NB=WP2N025A300A001A000_Retracted},{SER=WP2},{STROKE=25},{CO=A},{COPT=30},{STOP=0 - None},{RS=A},{SO=00},{SHR=1},{CPP=A},{RR=0},{POS=R},{PPATH=wp2n_templ.prj},{ST=50}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Welkerbearing
Description
WP2 - SHOT PIN
Bill of material
WP2N025A300A001A000
PN
Part No.
WP2N025A300A001A000
SER
Series
WP2
STROKE
Shot Pin Stroke
025
050
025
050
mm
CO
Coupler
A - Rap
B - Rigid
A - Rap
B - Rigid
COPT
Cylinder Options
30 - Pneumatic - 50mm Compact - Single Rod (NPT Ports)
31 - Pneumatic - 50mm Compact - Single Rod (G Ports)
01 - Pneumatic - 63mm Bore Tie Rod - Single Rod (NPT Ports)
02 - Pneumatic - 63mm Bore Tie Rod - Single Rod (G Ports)
30 - Pneumatic - 50mm Compact - Single Rod (NPT Ports)
31 - Pneumatic - 50mm Compact - Single Rod (G Ports)
01 - Pneumatic - 63mm Bore Tie Rod - Single Rod (NPT Ports)
02 - Pneumatic - 63mm Bore Tie Rod - Single Rod (G Ports)
STOP
Stop Options
0 - None
0 - None
RS
Ram Style
A - 4 Hole - Small
D - 4 Hole - Large
E - 4 Hole - 6mm Dwls - M8 Taps
G - 4 Hole - 8mm Dwls - M10 Taps
J - 4 Hole - 10mm Dwls And 11mm Holes
L - 4 Hole - 8mm Dwls - 9mm Holes
A - 4 Hole - Small
D - 4 Hole - Large
E - 4 Hole - 6mm Dwls - M8 Taps
G - 4 Hole - 8mm Dwls - M10 Taps
J - 4 Hole - 10mm Dwls And 11mm Holes
L - 4 Hole - 8mm Dwls - 9mm Holes
SO
Switch Options
00 - None
99 - Switch Ready
AE - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
AR - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
BE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.) Extend
BR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.) Retract
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
JE - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
JR - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
00 - None
99 - Switch Ready
AE - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
AR - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
BE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.) Extend
BR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.) Retract
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
JE - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
JR - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
SHR
Shroud
1 - Shroud
0 - No Shroud
1 - Shroud
0 - No Shroud
CPP
Cylinder Port Position
A - X1 Position
B - X2 Position
C - X3 Position
D - X4 Position
A - X1 Position
B - X2 Position
C - X3 Position
D - X4 Position
RR
Ram Rotation
0 - 0° Rotation
9 - 90° Rotation
0 - 0° Rotation
9 - 90° Rotation
POS
Position of Ram
Retracted
Extended
Retracted
Extended