??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
WRC 27/20 FN - Linear guide
Bill of material
WRC27/20 FN-B1-VC-N-70L-9-61
MOD
Model Code
WRC27/20 FN
RT
Rail type
ST
Seal type
B : Low friction
BQ
Block quantity
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
61.000 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
27 mm
W2
19 mm
W1
42 mm
H1
18.5 mm
P
60 mm
P3
24 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
W
80 mm
L
70 mm
L1
52 mm
H2
h2
23.5 mm
P1X
40 mm
P2X
70 mm
MXG2
Mxg2
M6x9 mm
M1
M5
T
9 mm
T1
9 mm
N1
M3 mm
N2
M3x4 mm
N3
P4
E
3.5 mm
S1
4.5 mm
S2
8 mm
S3
9.2 mm
S4
7.5 mm
RW
Rail Weight
5259 g/m