??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
WS-UCC2500-F406-B15-B41-01-02 - Diffuse and Retroreflective Mode Sensors
Bill of material
WS-UCC2500-F406-B15-B41-01-02
PRODUCT_PICTURE
Product Picture
MANUID
WS-UCC2500-F406-B15-B41-01-02
DESCSHORT
Short Description
Wireless ultrasonic sensor WS-UCC2500-F406-B15-B41-01-02
EAN
4050143433759
MANUTYPEDESC
Manufacturer Type Description
WS-UCC2500-F406-B15-B41-01-02
BAA038006
min. ambient temperature
-25 °C
BAD823004
Width of sensor
81 mm
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
182 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.770
LENGTH
0.308
WIDTH
0.154
DEPTH
0.077
CTC
Customs tariff number
9031 8080 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink