??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS10-08BS-3573A - aluminum-single times speed - BS10
Bill of material
WX-BS10-08BS-3573A-100
MODEL
model
WX-BS10-08BS-3573A
TT
Wall thickness
3.000
L
length
mm
Enter value for L
length
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
35x73
WEIGHT
1.420 kg/m
CSA
Cross-sectional area
511.385 mm^2
LX
Cross section of inertia
84.341 10^4
LY
Cross section of inertia
201.818 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF