??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-AGF4 - Ratio aluminum
Bill of material
WX-BS30-38-AGF4-100
MODEL
model
WX-BS30-38-AGF4
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100x118
WEIGHT
3.632 kg/m
CSA
Cross-sectional area
1335.360 mm^2
LX
Cross section of inertia
158.700 10^4
LY
Cross section of inertia
176.940 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF