??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS30-38-DGF6 - Ratio aluminum
Bill of material
WX-BS30-38-DGF7-100
MODEL
model
WX-BS30-38-DGF7
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
100x118
WEIGHT
4.735 kg/m
CSA
Cross-sectional area
1745.770 mm^2
LX
Cross section of inertia
154.000 10^4
LY
Cross section of inertia
263.920 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF