??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-3455A - CJX
Bill of material
WX-CJX-3455A-100
MODEL
model
WX-CJX-3455A
TT
Wall thickness
3.000
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
34X55
WEIGHT
2.607 kg/m
CSA
Cross-sectional area
958.520 mm^2
LX
Cross section of inertia
28.416 10^4
LY
Cross section of inertia
6.758 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF