??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-45120A - CJX
Bill of material
WX-CJX-45120A-100
MODEL
model
WX-CJX-45120A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45X120
WEIGHT
2.550 kg/m
CSA
Cross-sectional area
944.589 mm^2
LX
Cross section of inertia
131.060 10^4
LY
Cross section of inertia
19.414 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF