??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-50118A - Plug-in chain Aluminum
Bill of material
WX-CJX-50118A-100
MODEL
model
WX-CJX-50118A
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50X118
WEIGHT
0.842 kg/m
CSA
Cross-sectional area
309.540 mm^2
LX
Cross section of inertia
6.941 10^4
LY
Cross section of inertia
54.730 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF