??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-5156A - Plug-in chain Aluminum
Bill of material
WX-CJX-5180A-100
MODEL
model
WX-CJX-5180A
TT
Wall thickness
3.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
51X80
WEIGHT
3.420 kg/m
CSA
Cross-sectional area
1353.230 mm^2
LX
Cross section of inertia
89.598 10^4
LY
Cross section of inertia
37.384 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF