??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-5456A - CJX
Bill of material
WX-CJX-5456A-100
MODEL
model
WX-CJX-5456A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
54X56
WEIGHT
1.982 kg/m
CSA
Cross-sectional area
728.530 mm^2
LX
Cross section of inertia
25.720 10^4
LY
Cross section of inertia
23.734 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF