??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-6090A - CJX
Bill of material
WX-CJX-6090A-100
MODEL
model
WX-CJX-6090A
TT
Wall thickness
2.300
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60X90
WEIGHT
3.410 kg/m
CSA
Cross-sectional area
1262.000 mm^2
LX
Cross section of inertia
97.164 10^4
LY
Cross section of inertia
35.767 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF