??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-6090B - Plug-in chain Aluminum
Bill of material
WX-CJX-6090B-100
MODEL
model
WX-CJX-6090B
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60X90
WEIGHT
2.950 kg/m
CSA
Cross-sectional area
1094.210 mm^2
LX
Cross section of inertia
85.945 10^4
LY
Cross section of inertia
29.601 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF