??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-1333A - DY
Bill of material
WX-DY-1333A-100
MODEL
model
WX-DY-1333A
TT
Wall thickness
1.900
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
13X34
WEIGHT
0.481 kg/m
CSA
Cross-sectional area
176.830 mm^2
LX
Cross section of inertia
0.260 10^4
LY
Cross section of inertia
1.640 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF