??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-6-1530C - DY
Bill of material
WX-DY-6-1530C-100
MODEL
model
WX-DY-6-1530C
TT
Wall thickness
2.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
15X30
WEIGHT
0.670 kg/m
CSA
Cross-sectional area
220.000 mm^2
LX
Cross section of inertia
0.649 10^4
LY
Cross section of inertia
1.300 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF