??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-6-3060A - DY
Bill of material
WX-DY-6-3060A-100
MODEL
model
WX-DY-6-3060A
TT
Wall thickness
1.200
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X60
WEIGHT
1.215 kg/m
CSA
Cross-sectional area
445.050 mm^2
LX
Cross section of inertia
4.248 10^4
LY
Cross section of inertia
16.251 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF