??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-6-6060A - DY
Bill of material
WX-DY-6-6060A-100
MODEL
model
WX-DY-6-6060A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60x60
WEIGHT
2.428 kg/m
CSA
Cross-sectional area
896.210 mm^2
LX
Cross section of inertia
38.284 10^4
LY
Cross section of inertia
38.284 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF