??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-8-8080F - DY
Bill of material
WX-DY-8-8080F-100
MODEL
model
WX-DY-8-8080F
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
80X80
WEIGHT
3.667 kg/m
CSA
Cross-sectional area
1348.300 mm^2
LX
Cross section of inertia
105.172 10^4
LY
Cross section of inertia
105.172 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF