??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-G32-10 - ZH
Bill of material
WX-G32-10
MODEL
model
WX-G32-10
L
50 mm
W
40 mm
H
75.500 mm
P
pitch
38.000 mm
D
aperture
8.5 mm
G
8 mm
PDF
PDF File
PDF