??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4040E - GB
Bill of material
WX-GB-8-4040E-100
MODEL
model
WX-GB-8-4040E
TT
Wall thickness
1.350
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x40
WEIGHT
0.931 kg/m
CSA
Cross-sectional area
342.280 mm^2
LX
Cross section of inertia
5.770 10^4
LY
Cross section of inertia
5.770 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF