??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4060A - GB
Bill of material
WX-GB-8-4060A-100
MODEL
model
WX-GB-8-4060A
TT
Wall thickness
0.950
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x60
WEIGHT
1.206 kg/m
CSA
Cross-sectional area
339.680 mm^2
LX
Cross section of inertia
6.723 10^4
LY
Cross section of inertia
13.559 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF