??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4060G - GB
Bill of material
WX-GB-8-4060G-100
MODEL
model
WX-GB-8-4060G
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x60
WEIGHT
2.438 kg/m
CSA
Cross-sectional area
573.970 mm^2
LX
Cross section of inertia
13.441 10^4
LY
Cross section of inertia
27.706 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF