??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4080D - GB
Bill of material
WX-GB-8-4080D-100
MODEL
model
WX-GB-8-4080D
TT
Wall thickness
1.200
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
1.360 kg/m
CSA
Cross-sectional area
499.900 mm^2
LX
Cross section of inertia
9.120 10^4
LY
Cross section of inertia
34.944 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF