??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4080G - GB
Bill of material
WX-GB-8-4080G-100
MODEL
model
WX-GB-8-4080G
TT
Wall thickness
1.800
L
mm
Inserisci valore per L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
2.102 kg/m
CSA
Cross-sectional area
772.640 mm^2
LX
Cross section of inertia
11.336 10^4
LY
Cross section of inertia
45.138 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF