??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4080J - GB 40 Series aluminum
Bill of material
WX-GB-8-4080J-100
MODEL
model
WX-GB-8-4080J
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
2.800 kg/m
CSA
Cross-sectional area
1017.530 mm^2
LX
Cross section of inertia
22.220 10^4
LY
Cross section of inertia
84.000 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF