??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4590A - GB 45 Series aluminum
Bill of material
WX-GB-8-4590A-100
MODEL
model
WX-GB-8-4590A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45X90
WEIGHT
3.207 kg/m
CSA
Cross-sectional area
1179.208 mm^2
LX
Cross section of inertia
24.047 10^4
LY
Cross section of inertia
100.601 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF