??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-50100A - GB
Bill of material
WX-GB-8-50100A-100
MODEL
model
WX-GB-8-50100A
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50X100
WEIGHT
4.021 kg/m
CSA
Cross-sectional area
1478.255 mm^2
LX
Cross section of inertia
40.308 10^4
LY
Cross section of inertia
156.978 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF